Hold Down Clamps

Low profile, horizontal hold down clamp with U-bar and straight base.

213-UB-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.77
Clamp Arm Length (in) 1.42
Weight (lb) 0.18
Maximum Holding Capacity (lbf) 150
Clamp Arm Length (mm) 36
Weight (kg) 0.08
Maxmum Holding Capacity (N) 670
Height Under Clamp Arm (mm) 19.6
Handle Horizonal
PublishedDate 1725392802181
Service Environment Normal
Application - Checking Fixtures Excellent/High
Toggle Lock Plus No
Clamp Bar Opening (+10°) (degrees) 90
Application - Machining Poor/Low
Application - Welding Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Flanged Washers 102111
Product Series 213
Standard Material Steel (Black)
Clamp Arm Style U-Bar
Application - Assembly Excellent/High
Spindle Assembly 213208-M
Product Type Standard
Application - Food Processing Fair/Medium
Base Mounting Style Straight
Accomodates Workpiece Variation No
Application - Wood-Working Excellent/High
Product Function Clamping
Handle Opening (+10°) 60
Application - Closures Excellent/High
Back to Top