Hold Down Clamps

Low profile, horizontal hold down clamp with large handle clearance, Toggle Locking Plus capability, and flanged base with U-bar.

225-URSS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.68
Maximum Holding Capacity (lbf) 500
Clamp Arm Length (in) 2.69
Height Under Clamp Arm (in) 1.29
Clamp Arm Length (mm) 68.3
Maxmum Holding Capacity (N) 2220
Weight (kg) 0.31
Height Under Clamp Arm (mm) 32.8
Application - Machining Poor/Low
Accomodates Workpiece Variation No
Handle Horizonal
Toggle Lock Plus Yes
Clamp Arm Style U-Bar
Service Environment Normal
Product Series 225
Product Function Clamping
Application - Closures Excellent/High
Clamp Bar Opening (+10°) (degrees) 92
Base Mounting Style Flange
Application - Welding Fair/Medium
Standard Material Stainless Steel
Product Type Standard
Application - Food Processing Fair/Medium
Spindle Assembly 225208-M
Handle Opening (+10°) 70
Flanged Washers 507107
Application - Checking Fixtures Excellent/High
Application - Wood-Working Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Duty Cycle 2
Product Accessories
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top