Hold Down Clamps

Low profile, horizontal hold down clamp with large handle clearance, straight base, and U-bar.

227-UB-LS-BLK

227-UB-LS BLACK
  • Large handle clearance in open position
  • Clamp supplied with neoprene spindle
  • Low profile
Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.45
Maximum Holding Capacity (lbf) 500
Weight (lb) 0.68
Clamp Arm Length (in) 2.65
Clamp Arm Length (mm) 67.3
Height Under Clamp Arm (mm) 36.8
Maxmum Holding Capacity (N) 2220
Weight (kg) 0.31
Product Function Clamping
Accomodates Workpiece Variation No
PublishedDate 1725454389000
Application - Food Processing Fair/Medium
Application - Checking Fixtures Excellent/High
Toggle Lock Plus No
Base Mounting Style Straight
Product Type Standard
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Spindle Assembly 225208-M
Application - Welding Fair/Medium
Application - Wood-Working Excellent/High
Application - Machining Poor/Low
Application - Closures Excellent/High
Handle Opening (+10°) 56
Handle Horizonal
Application - Assembly Excellent/High
Product Series 227
Clamp Arm Style U-Bar
Flanged Washers 507107
Service Environment Normal
Clamp Bar Opening (+10°) (degrees) 91
Standard Material Steel (Black)
Product Accessories
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top