Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 237 (Series)
237-USS
237-USS
Horizontal Hold Down Clamp
Large handle clearance in open position
Clamp supplied with neoprene spindle
Low profile
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
750
Height Under Clamp Arm (in)
1.67
Weight (lb)
1.61
Clamp Arm Length (in)
4
Height Under Clamp Arm (mm)
42.3
Clamp Arm Length (mm)
101.5
Weight (kg)
0.73
Maxmum Holding Capacity (N)
3340
Application - Wood-Working
Excellent/High
Application - Welding
Fair/Medium
Standard Material
Stainless Steel
Service Environment
Normal
Base Mounting Style
Flange
Application - Food Processing
Fair/Medium
Application - Assembly
Excellent/High
Toggle Lock Plus
No
Clamp Bar Opening (+10°) (degrees)
93
Application - Closures
Excellent/High
Spindle Assembly
240208-M
Handle Opening (+10°)
59
Clamp Arm Style
U-Bar
Handle
Horizonal
Application - Machining
Poor/Low
Flanged Washers
235106
Product Series
237
Product Type
Standard
Accomodates Workpiece Variation
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Checking Fixtures
Excellent/High
PublishedDate
1725539493000
Product Function
Clamping
Product Accessories
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top