Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 305-307-309 (Series)
305-URSS
305-URSS
HORIZONTAL CLAMPS STAINLESS STEEL AND TOGGLE LOCK PLUS
Stainless steel design
U-Bar clamping arm with stainless steel hex head spindle
Compact design for confined spaces
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
0.48
Weight (lb)
0.13
Maximum Holding Capacity (lbf)
200.0
Clamp Arm Length (in)
1.2
Weight (kg)
0.06
Height Under Clamp Arm (mm)
12.2
Maxmum Holding Capacity (N)
900.0
Clamp Arm Length (mm)
30.5
Spindle Assembly
201943
Product Type
Compact
Accomodates Workpiece Variation
No
Application - Wood-Working
Excellent/High
Handle Opening (+10°)
170.0
Application - Machining
Poor/Low
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
305/307/309
Flanged Washers
102911
Clamp Arm Style
U-Bar
Clamp Bar Opening (+10°) (degrees)
90.0
Application - Closures
Excellent/High
Product Function
Clamping
Service Environment
Normal
Application - Welding
Poor/Low
Application - Checking Fixtures
Fair/Medium
Standard Material
Stainless Steel
Toggle Lock Plus
Yes
Handle
Horizonal
Base Mounting Style
Flange
Application - Food Processing
Fair/Medium
Application - Assembly
Excellent/High
PublishedDate
1725392052000
Back to Top