Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 305-307-309 (Series)
307-URSS
307-URSS
HORIZONTAL HOLD DOWN, SS, TLP
Stainless steel design
U-Bar clamping arm with stainless steel hex head spindleCompact design for confined spaces
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.53
Clamp Arm Length (in)
1.89
Height Under Clamp Arm (in)
0.89
Maximum Holding Capacity (lbf)
350
Weight (kg)
0.24
Clamp Arm Length (mm)
48
Maxmum Holding Capacity (N)
1560
Height Under Clamp Arm (mm)
22.6
Application - Closures
Excellent/High
Standard Material
Stainless Steel
Clamp Arm Style
U-Bar
Product Type
Compact
Accomodates Workpiece Variation
No
Service Environment
Normal
Handle
Horizonal
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Bar Opening (+10°) (degrees)
92
Application - Machining
Fair/Medium
Application - Welding
Fair/Medium
Application - Food Processing
Fair/Medium
Handle Opening (+10°)
173
Product Series
305/307/309
Application - Assembly
Excellent/High
Application - Wood-Working
Excellent/High
Toggle Lock Plus
No
Application - Checking Fixtures
Fair/Medium
PublishedDate
1725388065000
Flanged Washers
507907
Spindle Assembly
207943
Product Function
Clamping
Product Type
Horizontal Hold-Down Clamps
Base Mounting Style
Flange
Back to Top