Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6024-MMRSS
6024-MMRSS
STRAIGHT LINE ACTION CLAMP WITH TOGGLE LOCK PLUS - METRIC - STAINLESS STEEL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
2.6
Weight (lb)
3.53
Maximum Holding Capacity (lbf)
2100.0
Imperial or Metric Product
Metric
Weight (kg)
1.6
Plunger Travel (mm)
66.0
Maxmum Holding Capacity (N)
9340.0
Product Function
Clamping
Plunger Thread
M10
PublishedDate
1721841637000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus
Yes
Spindle (Recommended)
237943-M
Product Type
Threaded Body
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
21:1
Plunger
Round
Standard Material
Stainless Steel
Base Mounting Style
Flange
Product Series
6024
Spindle Included?
No
Back to Top