Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6024-MMSS
6024-MMSS
STRAIGHT LINE ACTION CLAMP - METRIC - STAINLESS STEEL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
2100.0
Plunger Travel (in)
2.6
Weight (lb)
3.17
Weight (kg)
1.44
Imperial or Metric Product
Metric
Plunger Travel (mm)
66.0
Maxmum Holding Capacity (N)
9340.0
Product Function
Clamping
Product Series
6024
Spindle Included?
No
Product Type
Threaded Body
Standard Material
Stainless Steel
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Flange
Plunger Thread
M10
Plunger
Round
PublishedDate
1721832568000
Mounting Nut (Supplied)
624905-M
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
21:1
Spindle (Recommended)
237943-M
Back to Top