Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6024-R
6024-R
STRAIGHT LINE ACTION CLAMP WITH TOGGLE LOCK PLUS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
2.6
Maximum Holding Capacity (lbf)
2100.0
Weight (lb)
3.53
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
9340.0
Plunger Travel (mm)
66.0
Weight (kg)
1.6
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
21:1
Spindle (Recommended)
210203
Plunger Thread
3/8-16
Standard Material
Steel
Spindle Included?
No
PublishedDate
1721832496000
Product Function
Clamping
Product Type
Threaded Body
Product Series
6024
Plunger
Round
Base Mounting Style
Flange
Toggle Lock Plus
Yes
Mounting Nut (Supplied)
624105
Back to Top