Destaco Logo

Lever Clamp

PNEUMATIC LEVER CLAMPS WITH ARM & SPINDLE – 8700 SERIES

With a clamping arm that arcs up and out of the way, Destaco's 8700 Series pneumatic lever clamp holds down your parts when space is tight. The 8700 Lever Clamp is available in 4 bore sizes: 25mm, 32mm, 40mm and 55mm. This model is available in three configurations for customizing the arm positions and mounting.

Features

  • Lever arm can be positioned left, forward, or right within the same clamp body
  • Four sizes: 25, 32, 40 and 50 mm bore.
  • Up to 25% more clamping force than comparably sized swing clamps
  • Alternative clamping solution to swing clamps when space is limited
  • Convenient mounting using the upper flange or through a clearance hole using optional jam nuts

Markets

Applications