
Unit View
Dimensions / Applications
- Weight (lb)7.05
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessories8EL-003-1
- BrandDESTACO
- Product TypeTolerance-Compensating Hook Pin Clamp
- Spindle Included?No
Related Products
82P50/63-720 Series
82P50-720D8A00306 - Locating Pin Clamp
82P50/63-720 Series
82P50-720D8A00100 - LOCATING PIN CLAMP
82P50/63-720 Series
82P50-720D8A00307 - Locating Pin Clamp
82P50/63-720 Series
82P50-720D8A00101 - LOCATING PIN CLAMP