
Visit Product Series:
Compensating Hook Pin Clamps-82P-63-720Unit View
Dimensions / Applications
- Weight (lb)8.6
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessories8EL-003-1
- BrandDESTACO
- Product TypeTolerance-Compensating Hook Pin Clamp
- Spindle Included?No
Related Products
82P50/63-720 Series
82P63-720D8A00413 - Locating Pin Clamp
82P50/63-720 Series
82P63-720D8A00204 - Locating Pin Clamp
82P50/63-720 Series
82P63-720D8A00208 - Locating Pin Clamp
82P50/63-720 Series
82P50-720D8A00102 - LOCATING PIN CLAMP