
Visit Product Series:
Compensating Hook Pin Clamps-82P50-1800Unit View
Dimensions / Applications
- Weight (lb)5.3
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeCentering Pin Clamp
- Spindle Included?No
Related Products
82P50-18 Series
82P50-1800L8A01010 - CENTERING PIN CLAMP
82P50-18 Series
82P50-1800L8A01300 - CENTERING PIN CLAMP
82P50-18 Series
82P50-1800L8A02001 - CENTERING PIN CLAMP
82P50-18 Series
82P50-1800L8A01100 - CENTERING PIN CLAMP
82P50-18 Series
82P50-1800L8A02000 - CENTERING PIN CLAMP
82P50-18 Series
82P50-1800L8A01000 - CENTERING PIN CLAMP
82P50-18 Series
82P50-1800L8A04100 - CENTERING PIN CLAMP
82P50-18 Series
82P50-1800L8B04000 - CENTERING PIN CLAMP
82P50-18 Series
82P50-1820L8A01000 - CENTERING PIN CLAMP
82P50-18 Series
82P50-1800L8A01400 - CENTERING PIN CLAMP
82P50-18 Series
82P50-1800L8A01010 - CENTERING PIN CLAMP
82P50-18 Series
82P50-1800L8A01300 - CENTERING PIN CLAMP