Destaco Logo

Electric, 2-Jaw Parallel Grippers Tested for 20+ Million Cycles – DPE Series

DPE-400-10-OD-N - Electric Parallel Gripper

Visit Product Series:

Electric Parallel Grippers-DPE

Unit View

Dimensions / Applications

  • Weight (lb)5.56

Technical Details

  • Grip Force (lbf)300.0
  • Grip Force Max (lbf)300.0
  • Grip Force Min (lbf)1334.0
  • Maximum Finger Length (in)4.9
  • Stroke (in)0.39
  • Jaw OperationSynchronous
  • Optional SensorPNP or NPN
  • Spring AssistNo
  • Supplied?No
  • Temp Range Standard0° to 55°C (32° to 131°F)

Product Information

  • AccessoriesOHSP-017|OHSN-017|CABL-013|CABL-052|CABL-053
  • BrandRobohand
  • Direct ConnectYes
  • Handle ColorRed
  • Product TypeElectric Parallel Gripper
  • Spindle Included?No