Electric, 2-Jaw Parallel Grippers Tested for 20+ Million Cycles – DPE Series

Visit Product Series:
Electric Parallel Grippers-DPEUnit View
Dimensions / Applications
- Weight (lb)5.56
Technical Details
- Grip Force (lbf)200.0
- Grip Force Max (lbf)200.0
- Grip Force Min (lbf)100.0
- Maximum Finger Length (in)4.9
- Stroke (in)0.78
- Jaw OperationSynchronous
- Optional SensorPNP or NPN
- Spring AssistNo
- Supplied?No
- Temp Range Standard0° to 55°C (32° to 131°F)
Product Information
- AccessoriesOHSP-017|OHSN-017|CABL-013|CABL-052|CABL-053
- BrandRobohand
- Direct ConnectYes
- Handle ColorRed
- Product TypeElectric Parallel Gripper
- Spindle Included?No