
ARV Vacuum Grippers

Unit View
Dimensions / Applications
- Weight (lb)0.18
- Weight (oz)0.2
- Product ApplicationHANDLING
Technical Details
- Cup Size0.79 in
- Diameter (in)0.88
- Holding Capacity - Vertical Lift (lbf)2.25
- DurometerA50 (Black)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeMicro-Bellows Cup
- Spindle Included?No
- Used With Model/SeriesCPI-VSA-ARVS-5-U18