Destaco Logo

BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Default Image

B-30-1120-0 - Boom 30mm X 1120mm

Unit View

Dimensions / Applications

  • Length (in)44.09
  • Width (in)1.18 in

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom
  • Spindle Included?No
Related Products