
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)44.29
- Width (in)1.18 in
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1120-0 - Boom 30mm X 1120mm
Extrusions
B-30-1175-0 - Boom 30mm x 1175mm Long
Extrusions
B-30-1135-0 - Boom 30mm X 1135mm
Extrusions
B-30-1145-0 - Boom 30mm x 1145mm