
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)48.03
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1180-0 - Boom 30mm X 1180mm
Extrusions
B-30-1130-0 - Boom, 30mm x 1130mm Long
Extrusions
B-30-1160-0 - Boom 30mm x 1160mm Long
Extrusions
B-30-1120-0 - Boom 30mm X 1120mm