
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)72.05
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-1830-0 - Boom 90mm X 1830mm Long
Extrusions
B-30-1825-0 - Boom 30mm X 1825mmNo Seal
Extrusions
B-30-1750-0 - Boom 30mm X 1750mm Long
Extrusions
B-60-1540-0 - Boom 60mm x 1540mm Long
Extrusions
B-60-1825-0 - Boom 60mm x 1825mm Long
Extrusions
B-60-1740-0 - Boom 60mm X 1740mm
Extrusions
B-60-1770-0 - Boom 60mm X 1770mm Long
Extrusions
B-30-1800-0 - Boom 30mm X 1800mmNo Seal
Extrusions
B-60-1675-0 - Boom 60mm X 1675mm Long
Extrusions
B-60-1550-0 - 60mm X 1550mm Boom
Extrusions
B-90-1830-0 - Boom 90mm X 1830mm Long
Extrusions
B-30-1825-0 - Boom 30mm X 1825mmNo Seal