
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)106.30
- Weight (lb)8.32
Technical Details
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-270-0 - Boom 30mm X 270mm
Extrusions
B-30-280-0 - 30mm Boom x 280mm Long
Extrusions
B-30-290-0 - Boom 30mm X 290mm
Extrusions
B-30-1030-0 - Boom 30mm x 1030mm Long