
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)12.01
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-3050-0 - Boom 30mm X 3050mm Long
Extrusions
B-60-305-0 - Boom 60mm X 305mm
Extrusions
B-45-305-0 - Boom 45mm x 305mm Long
Extrusions
B-30-245-0 - Boom 30mm X 245mm Long