
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)12.20
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-320-0 - Boom 30mm X 320mm
Extrusions
B-60-310-0 - Boom 60mm X 310mm, No Seals
Extrusions
B-30-340-0 - Boom 30mm X 340mm
Extrusions
B-30-290-0 - Boom 30mm X 290mm