
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)20.87
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-535-0 - Boom, 30mm x 535mm
Extrusions
B-30-840-0 - Boom 30mm X 840mm
Extrusions
B-30-395-0 - Boom 30mm x 395mm
Extrusions
B-30-630-0 - Boom 30mm x 630mm Long