
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)25.00
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-675-0 - Boom 30mm x 675mm Long
Extrusions
B-30-725-0 - Boom 30mm X 725mm
Extrusions
B-30-685-0 - Boom 30mm x 685mm Long
Extrusions
B-30-575-0 - Boom 30mm x 575mm Long