
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)28.54
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-635-0 - Boom 30mm X 635mm
Extrusions
B-30-735-0 - Boom, 30mm X 735mm Long
Extrusions
B-30-675-0 - Boom 30mm x 675mm Long
Extrusions
B-30-685-0 - Boom 30mm x 685mm Long
Extrusions
B-30-775-0 - Boom 30mm X 775mm Long
Extrusions
B-30-835-0 - Boom 30mm X 835mm, No Seals
Extrusions
B-30-575-0 - Boom 30mm x 575mm Long
Extrusions
B-30-655-0 - Boom 30mm X 655mm
Extrusions
B-30-845-0 - Boom 30mm X 840mm
Extrusions
B-30-558-0 - Boom 30mm X 558mm Long
Extrusions
B-30-635-0 - Boom 30mm X 635mm
Extrusions
B-30-735-0 - Boom, 30mm X 735mm Long