
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)6.30
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-170-0 - Boom 45mm x 170mm Long
Extrusions
B-45-400-0 - OCTAGONAL Boom 45mm L 400mm
Extrusions
B-45-200-0 - Boom 45mm X 200mm Long
Extrusions
B-45-150-0 - Boom 45mm x 150mm Long
Extrusions
B-45-210-0 - Boom 45mm x 210mm Long
Extrusions
B-45-125-0 - Boom 45mm x 125mm Long
Extrusions
B-45-250-0 - OCTAGONAL Boom 45mm L 250mm
Extrusions
B-45-340-0 - Boom 45mm x 340mm Long
Extrusions
B-45-1400-0 - Boom 45mm X 1400mm Long
Extrusions
B-45-1250-0 - Boom 45mm X 1250mm
Extrusions
B-45-170-0 - Boom 45mm x 170mm Long
Extrusions
B-45-400-0 - OCTAGONAL Boom 45mm L 400mm