
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)20.08
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-520-0 - Boom 45mm X 520mm Long
Extrusions
B-60-510-0 - Boom 60mm X 510mm, No Seals
Extrusions
B-30-510-0 - Boom 30mm x 510mm Long
Extrusions
B-45-515-0 - Boom 45mm X 515mm Long