
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)21.65
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-540-0 - Boom 45mm x 540mm Long
Extrusions
B-45-430-0 - Boom 45mm x 430mm Long
Extrusions
B-45-450-0 - Boom 45mm X 450mm Long
Extrusions
B-45-400-0 - OCTAGONAL Boom 45mm L 400mm