
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)28.94
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-725-0 - Boom 45mm x 725mm Long
Extrusions
B-45-675-0 - Boom 45mm x 675mm Long
Extrusions
B-45-715-0 - Boom 45mm x 715mm Long
Extrusions
B-45-815-0 - Boom 45mm x 815mm Long