
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)32.28
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-920-0 - Boom 45mm x 920mm Long
Extrusions
B-45-860-0 - Boom 45mm X 860mm
Extrusions
B-45-840-0 - Boom, 45mm X 840mm Long
Extrusions
B-45-815-0 - Boom 45mm x 815mm Long