
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)42.32
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-735-0 - 60mm EXTRUSION x 735mm Long
Extrusions
B-60-895-0 - Boom 60mm X 895mm
Extrusions
B-60-975-0 - Boom 60mm x 975mm No Seals
Extrusions
B-60-775-0 - Boom 60mm X 775mm, No Seals
Extrusions
B-60-785-0 - Boom 60mm X 785mm Long
Extrusions
B-60-915-0 - Boom 60mm X 915mm
Extrusions
B-60-825-0 - Boom 60mm X 825mm
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals
Extrusions
B-60-1035-0 - Boom 60mm X 1035mm
Extrusions
B-60-815-0 - Boom 60mm X 815mm
Extrusions
B-60-735-0 - 60mm EXTRUSION x 735mm Long
Extrusions
B-60-895-0 - Boom 60mm X 895mm