
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)51.38
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1145-0 - Boom 60mm X 1145mm
Extrusions
B-60-1295-0 - Boom 60mm X 1295mm
Extrusions
B-60-1355-0 - Boom 60mm x 1355mm Long
Extrusions
B-60-1225-0 - Boom 60mm X 1225mm
Extrusions
B-60-1135-0 - Boom, 60mm x 1140mm Long
Extrusions
B-60-1425-0 - Boom 60mm x 1425mm
Extrusions
B-60-735-0 - 60mm EXTRUSION x 735mm Long
Extrusions
B-60-1175-0 - Boom 60mm X 1175mm
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals
Extrusions
B-60-1115-0 - Boom 60mm X 1115mm
Extrusions
B-60-1145-0 - Boom 60mm X 1145mm
Extrusions
B-60-1295-0 - Boom 60mm X 1295mm