
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)55.91
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1425-0 - Boom 60mm x 1425mm
Extrusions
B-60-1430-0 - Boom 60mm X 1430mm Long
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-1510-0 - Boom 60mm x 1510mm Long