
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)6.30
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-170-0 - Boom 60mm X 170mmNo Seals
Extrusions
B-60-400-0 - OCTAGONAL Boom 60mm L400mm
Extrusions
B-60-200-0 - OCTAGANAL Boom 60mm L 200mm
Extrusions
B-60-210-0 - Boom 60mm X 210mm, No Seals
Extrusions
B-60-165-0 - Boom 60mm X 165mm Long
Extrusions
B-60-150-0 - Boom 60mm X 150mm, No Seals
Extrusions
B-60-340-0 - Boom 60mm X 340mm, No Seals
Extrusions
B-60-250-0 - Boom 60mm X 250mm
Extrusions
B-60-1400-0 - Boom 60mm X 1400mmNo Seal
Extrusions
B-60-2200-0 - Boom 60mm X 2200mm
Extrusions
B-60-170-0 - Boom 60mm X 170mmNo Seals
Extrusions
B-60-400-0 - OCTAGONAL Boom 60mm L400mm