
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)71.85
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1825-0 - Boom 30mm X 1825mmNo Seal
Extrusions
B-60-1790-0 - Boom 60mm x 1790mm Long
Extrusions
B-60-1860-0 - Boom 60mm X 1860mm
Extrusions
B-60-1740-0 - Boom 60mm X 1740mm
Extrusions
B-60-1875-0 - Boom 60mm X 1875mm
Extrusions
B-60-1770-0 - Boom 60mm X 1770mm Long
Extrusions
B-60-1750-0 - Boom 60mm X 1750mm Long
Extrusions
B-60-1540-0 - Boom 60mm x 1540mm Long
Extrusions
B-60-1910-0 - Boom, 60mm X 1910mm
Extrusions
B-30-1825-0 - Boom 30mm X 1825mmNo Seal
Extrusions
B-60-1790-0 - Boom 60mm x 1790mm Long