
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)11.02
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-2800-0 - Boom 60mm x 2800mm Long
Extrusions
B-60-260-0 - Boom 60mm X 260mm, No Seals
Extrusions
B-60-290-0 - Boom 60mm X 290mm
Extrusions
B-60-2600-0 - Boom 60mm x 2600mm Long
Extrusions
B-60-200-0 - OCTAGANAL Boom 60mm L 200mm
Extrusions
B-60-270-0 - Boom 60mm X 270mmNo Seals
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals
Extrusions
B-60-210-0 - Boom 60mm X 210mm, No Seals
Extrusions
B-60-2700-0 - Boom 60mm X 2700mmNo Seal
Extrusions
B-60-2900-0 - Boom 60mm x 2900mm
Extrusions
B-60-2800-0 - Boom 60mm x 2800mm Long
Extrusions
B-60-260-0 - Boom 60mm X 260mm, No Seals