
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)110.24
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-280-0 - Boom 60mm X 280mmNo Seal
Extrusions
B-60-2600-0 - Boom 60mm x 2600mm Long
Extrusions
B-60-2900-0 - Boom 60mm x 2900mm
Extrusions
B-60-790-0 - Boom 60mm X 790mm