
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)118.11
- Weight (lb)21.78
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1000-0 - Boom 60mm X 1000mmNo Seal
Extrusions
B-60-300-0 - OCTAGANAL Boom 60mm L 300mm
Extrusions
B-60-1400-0 - Boom 60mm X 1400mmNo Seal
Extrusions
B-60-320-0 - Boom 60mm X 320mm, No Seals