
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)16.93
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-670-0 - Boom 60mm X 670mm
Extrusions
B-60-440-0 - Boom 60mm X 440mmNo Seal
Extrusions
B-60-840-0 - Boom 60mm x 840mm Long
Extrusions
B-60-960-0 - Boom 60mm X 960mm, No Seals
Extrusions
B-60-950-0 - body builder extrusion
Extrusions
B-60-815-0 - Boom 60mm X 815mm
Extrusions
B-60-340-0 - Boom 60mm X 340mm, No Seals
Extrusions
B-60-1055-0 - Boom 60mm X 1055mm
Extrusions
B-60-1525-0 - Boom 60mm X 1525mm Long
Extrusions
B-60-825-0 - Boom 60mm X 825mm
Extrusions
B-60-670-0 - Boom 60mm X 670mm
Extrusions
B-60-440-0 - Boom 60mm X 440mmNo Seal