
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)27.76
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-765-0 - Boom 60mm X 765mm Long
Extrusions
B-60-655-0 - Boom 60mm x 655mm Long
Extrusions
B-60-805-0 - Boom60mm x 805mm, No Seals
Extrusions
B-60-755-0 - Boom 60mm X 755mm
Extrusions
B-60-775-0 - Boom 60mm X 775mm, No Seals
Extrusions
B-60-725-0 - Boom 60mm X 725mm
Extrusions
B-60-735-0 - 60mm EXTRUSION x 735mm Long
Extrusions
B-60-905-0 - Boom 60mm X 905mm
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals
Extrusions
B-60-685-0 - Boom 60mm x 685mm Long
Extrusions
B-60-765-0 - Boom 60mm X 765mm Long
Extrusions
B-60-655-0 - Boom 60mm x 655mm Long