
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)55.12
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-1300-0 - Extrusion; 90mm
Extrusions
B-90-400-0 - Boom 90mm X 400mm Long
Extrusions
B-90-1250-0 - Boom 90mm X 1250mm
Extrusions
B-90-1700-0 - Boom 90mm X 1700mm Long
Extrusions
B-90-1530-0 - Boom 90mm X 1530mm Long
Extrusions
B-90-1600-0 - Boom90mm X 1600mm Long
Extrusions
B-90-2100-0 - Boom 90mm X 2100mmNo Seal
Extrusions
B-90-1300-0 - Extrusion; 90mm