
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)64.17
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-1550-0 - Boom90mm x 1550mm Long
Extrusions
B-90-1750-0 - Boom 90mm x 1750mm Long
Extrusions
B-90-1650-0 - Boom 90mm x 1650mm Long
Extrusions
B-90-1175-0 - Boom 90mm x 1175mm Long