Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BODYBUILDER™ OCTAGONAL T-CLAMP BRACKET ASSEMBLIES - ROBOTIC END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-T-Clamp Bracket Assembly
CPI-TCA-30B-45B - T-Clamp - 30mm Octagon To 45mm Octagon
CPI-TCA-30B-45B - T-Clamp - 30mm Octagon To 45mm Octagon
Email product details
Visit Product Series:
Bodybuilder End Effector-T-Clamp Bracket Assembly
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.8
Product Application
HANDLING
Technical Details
Maximum Static Clamp Load (ft lb)
330.0
Tube Combinations (in)
1.18 / 1.77
Supplied?
No
Tube Size
30B / 45B
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
T-Clamp
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
T-Clamp Bracket Assembly
CPI-TCA-45B-30B - T-Clamp - 45mm Octagon To 30mm Octagon
Add to quote
Explore
T-Clamp Bracket Assembly
CPI-TCA-60B-45B - T-Clamp - 60mm Octagon To 45mm Octagon
Add to quote
Explore