
BODYBUILDERâ„¢ OCTAGONAL T-CLAMP BRACKET ASSEMBLIES - ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-T-Clamp Bracket AssemblyUnit View
Dimensions / Applications
- Weight (lb)3.2
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)550.0
- Tube Combinations (in)2.36 / 1.77
- Supplied?No
- Tube Size60B / 45B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeT-Clamp
- Spindle Included?No
Related Products
T-Clamp Bracket Assembly
CPI-TCA-45B-60B - T-Clamp -45/60
T-Clamp Bracket Assembly
CPI-TCA-45B-30B - T-Clamp - 45mm Octagon To 30mm Octagon