Destaco Logo

BODYBUILDER™ OCTAGONAL T-CLAMP BRACKET ASSEMBLIES - ROBOTIC END EFFECTORS

CPI-TCA-45B-60B - T-Clamp - 45/60

Unit View

Dimensions / Applications

  • Weight (lb)2.7
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)550.0
  • Tube Combinations (in)1.77 / 2.36
  • Supplied?No
  • Tube Size45B / 60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeT-Clamp
  • Spindle Included?No
Related Products