
BODYBUILDERâ„¢ OCTAGONAL T-CLAMP BRACKET ASSEMBLIES - ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-T-Clamp Bracket AssemblyUnit View
Dimensions / Applications
- Weight (lb)2
Technical Details
- Maximum Static Clamp Load (ft lb)350
- Tube Combinations (in)1.77 / 0.98
- Supplied?No
- Tube Size45B / 25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeT-Clamp
- Spindle Included?No
Related Products
T-Clamp Bracket Assembly
CPI-TCA-25M-45B - T-Clamp - 25mm Round To 45mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-25M-60B - T-Clamp - 25mm Round To 60mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-60B-25M - T-Clamp - 60mm Octagon To 25mm Round
T-Clamp Bracket Assembly
CPI-TCA-45B-30B - T-Clamp - 45mm Octagon To 30mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-30B-45B - T-Clamp - 30mm Octagon To 45mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-45B-45B - T-Clamp -45/45
T-Clamp Bracket Assembly
CPI-TCA-45B-60B - T-Clamp -45/60
T-Clamp Bracket Assembly
CPI-TCA-60B-45B - T-Clamp - 60mm Octagon To 45mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-30B-60B - T-Clamp -60/30
T-Clamp Bracket Assembly
CPI-TCA-25M-45B - T-Clamp - 25mm Round To 45mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-25M-60B - T-Clamp - 25mm Round To 60mm Octagon