
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeHook - Stainless Steel
- BrandDESTACO
- Handle ColorRed
- Product TypeHook
- Series Used On3051
- Spindle Included?No
- Standard MaterialStainless Steel
- Used With Model/Series3051
Related Products
Clamp Accessories
351903-104 - Hook for 351-SS-M-50
Clamp Accessories
351903-155 - Hook for 351-SS-M-10
Pull Action Latch Clamp Accessories
323215 - 323103-M(2) 323111+324108
Pneumatic Power Clamps Accessories
8JH-163-1 - Clamping Hooks for Flange Hole
Pneumatic Power Clamps Accessories
8JH-187-2 - Clamping Hook for Thickness (1,5 – 8,5 [0.06 – 0.33])
Clamp Accessories
3051208 - (1) 3051108, (1) 341110for 3051
Clamp Accessories
3051808 - Hook Assembly (Stainless Steel) for 3051
Clamp Accessories
334215-IB - 334104 & (2)EA 334107+334110 (Ind. Bagged)
Clamp Accessories
334215 - 334104 & (2)Ea 334107+334110
Clamp Accessories
334215-M-50 - 334215 for 334 with 50mm Hook
Clamp Accessories
351903-104 - Hook for 351-SS-M-50
Clamp Accessories
351903-155 - Hook for 351-SS-M-10