
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)1.97
- Weight (lb)0.0353
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeLength Adapters
- BrandDESTACO
- Product TypeLength Adapter
- Series Used On213|2013
- Spindle Included?No
- Used With Model/Series213-U-L|213-UB-L| 2013-U|2013-UB|2013-UR|2013-UBR
Related Products
Clamp Accessories
L-213-2-01 - Height Adapter for 213 and 2013 Clamps
Clamp Accessories
L-213-1-02 - Length Adapter for 213 and 2013 Clamps
Clamp Accessories
L-213-2-02 - Height Adapter for 213 and 2013 Clamps
Clamp Accessories
L-217-1-01 - Length Adapter for 202, 217,2002,2017 Clamps
Clamp Accessories
L-227-1-01 - Length Adapter for 207/227/2007/2027 Clamps
Clamp Accessories
L-227-4-01 - Arm Extension for 207/227/2007/2027 Clamps
Clamp Accessories
L-213-1-02-BLK - L-213-1-02 in Black
Clamp Accessories
L-217-1-03 - Length Adapter for 202, 217,2002,2017 Clamps
Clamp Accessories
L-213-1-01-BLK - L-213-1-01 in Black
Clamp Accessories
L-213-2-02-BLK - L-213-2-02 in Black
Clamp Accessories
L-213-2-01 - Height Adapter for 213 and 2013 Clamps
Clamp Accessories
L-213-1-02 - Length Adapter for 213 and 2013 Clamps