Destaco Logo

HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

Hydraulic double acting block cylinders are particularly suited for applications requiring frequent cycles and rapid stroke speeds.

DOUBLE ACTING HYDRAULIC BLOCK CYLINDERS WITH MOUNTING BOREHOLES – 722D SERIES

Hydraulic double acting block cylinders are particularly suited for applications requiring frequent cycles and rapid stroke speeds. The block design allows for a wide range of applications such as clamping, pressing, aligning, and punching. The mounting boreholes are a further advantage which allow quick and easy mounting in the horizontal or vertical positions.

 

Features

  • High clamping forces with relatively small clamping elements
  • Repeatable and consistent clamping force given part size variation
  • Remote operation of many clamping elements for increased productivity

Markets

Product
Product Type
Stroke (in)
Hydraulic Double Acting Block Cylinder0.63
Hydraulic Single Acting / Screw-in Cylinder
Hydraulic Double Acting Block Cylinder1.97
Hydraulic Double Acting Block Cylinder0.79
Hydraulic Single Acting / Screw-in Cylinder
Hydraulic Double Acting Block Cylinder0.98
Hydraulic Double Acting Block Cylinder1.97
Hydraulic Double Acting Block Cylinder0.98
Hydraulic Double Acting Block Cylinder3.94
Hydraulic Double Acting Block Cylinder0.98
Hydraulic Double Acting Block Cylinder1.97
Hydraulic Double Acting Block Cylinder3.94
Hydraulic Double Acting Block Cylinder
Hydraulic Double Acting Block Cylinder0.984
Hydraulic Double Acting Block Cylinder1.97